Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
ES - Wheel
Bill of material
250x120 ESK 35
ORDERNO
Article-number
250x120 ESK 35
WDAB
Wheel-Ø A x width B
250x120 mm
LC
Load capacity
1100 kg
HW
Hub width
120 mm
FL
Fixing length
120 mm
WB
Wheel bearing
2 Ball bearings
BD
Bore diameter
35 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices